Levelling element with spherical levelling washer stainless steel 27707-40201
- For mounting motors, aggregates, drive elements and production lines
- Exact alignment when mounting on inclined surfaces
- Swivel angle up to 4°
- Long travel 15 mm to 50 mm
Sales unit
$5,726.22
plus sales tax
Added to your shopping cart
Designation
Levelling element
Version 1
with spherical levelling washer
Main
material
stainless steel
D2=Outside diameter
70
D=internal diameter
22
D1
M50x1,5
F
kN
225
F1
kN
136,08
H
max.
123
H
min.
83
Locknut
without locknut
M
2,5
N
6
for
screw
M20
ΔH
40
α
4°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°.
The are characterised by their wide adjustment range of 15 mm to 50 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The are characterised by their wide adjustment range of 15 mm to 50 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.