text.skipToContent text.skipToNavigation
EN
Choose your language
Item
Rod end
Thread type
external thread
Version 1
with plain bearing
Version 2
RH thread
DIN ISO
DIN ISO 12240-1
Main material
steel
Component material
ball-bearing steel
Surface finish body
electro zinc-plated
D1=Thread
M6
D=Fastening hole
6
L=thread length
18
A
36
B
21
Dynamic base loads kN
3,6
H
6
H1
4,4
K
10
L1
12
L2
46,5
Static base loads kN
8,15
α
13

Description

Material
Housing size (D) 6-12 turned steel.
From size (D) 17 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version
Electro zinc-plated.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 Form Series E.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought