Insertion pin tool steel tempered 28080-90-060
Sales unit
$2,404.09
plus sales tax
Added to your shopping cart
Designation
Insertion pin
Main
material
tool steel
Surface finish
body
tempered
D1=Outside diameter
6
D4
9,5
D5
5,8
L4
127
L5
20
L5
min.
20
S
2,5
X
0,4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Tool steel.
Version
tempered.
Note
Insertion pin for pressing the ball into the sleeve. The press-in process is usually carried out manually using a hammer or a press.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.