text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
double sided
Version 2
Swivelling
Main material
QT steel
D=Thread
M16x1
A
15
B
25
D1
M6
D2
25
D3
10
F max. kN
8,97
H
61
H1
5
L
40
L1
18
S
7
S1
4,5
S2
2,5
SW1
10
SW2
2,5
Tightening torque max. Nm
10,4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Note
The double-sided clamp straps are ideal for series clamping.
For special applications, the clamping flange can be replaced with another clamping flange by loosening the clamping screw. The clamping flange must always have a contact point on both sides.
Function principle
1. Use a hand-held or electric tool to tighten the hexagon head bolt (make sure that the maximum tightening torque is not exceeded). When clamping, the clamping flange automatically turns by quarter of a rotation and starts the clamping stroke.

2. Use reverse procedure to loosen the hexagon head bolt. The clamping flange automatically returns to its starting position (the set screw can be used to change the position of the clamping flange).
Drawing reference
1) Hexagon head bolt
2) Slotted round nut
3) Set screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought