Toggle clamp horizontal foot steel galvanised 05020-121
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
$884.90
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
horizontal foot
Version 2
without clamping spindle
Product type
with solid clamping arm
Main
material
steel
Surface finish
body
galvanised
M=clamping spindle
M12
A
max.
32
A
min.
32
B
45
D1
8,5
D2
12,5
F
kN
4,5
Grip type toggle clamp
vertical
H
25
H1
45
H2
22
H3
56
H4
19
L
10
L1
122
L2
68
L3
50
L4
9
Plastic Grips
05200-135
R1
159
R2
215
S
8
S1
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel plate DD11 1.0332.
Version
Steel parts galvanised.
Hinge pins tempered.
Plastic handle oil-resistant.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
Screws not supplied.
Drawing reference
1) Weldable
Accessory
05200 Plastic grips
05280 Protective caps
05899 Force sensor for toggle clamps
05280 Protective caps
05899 Force sensor for toggle clamps
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.