text.skipToContent text.skipToNavigation
EN
Choose your language

Prototype construction

with norelem - faster from the idea to a functioning model

The journey from an innovative idea to a commercially viable product is rarely a straight line. Prototype construction determines whether a concept can withstand the demands of reality. This is where initial samples and functional models are created in order to thoroughly test the design, ergonomics, technical functions and subsequent manufacturing capability.

Maximum flexibility: We supply from a quantity of 1

Prototyping means iteration - and iteration often means the need for single parts. We supply our components in quantities as low as 1. For you, this means: No unnecessary stock capital and having exactly the components you need for your current development stage.

°

Prototype construction phases - We accompany you

Each development stage has its own requirements. Our range is as flexible as your ideas:

Proof of Concept (PoC): This is purely about feasibility. With our aluminium profiles and connecting elements, you can assemble and reassemble test constructions in no time at all.

Functional samples: The mechanics must fit. Use our high-precision linear systems, bearings and drive technology to precisely simulate the kinetic processes of your product.

Pre-series model: This is where proximity to the end product counts. The high quality of our operating elements and machine parts, ensure your prototype not only looks professional, it feels professional as well.

Ready for the next prototype?
Browse our range or use our technical consultancy to find the appropriate components for your next project - whether you need a single part or more.

Prototype construction under real conditions

At TUM Boring, innovation isn't just conceived - it is built. Students develop their tunnel boring machines step by step from concept to functioning prototype. This results in complex assemblies that need to be designed, manufactured and optimised quickly.

In prototype construction, one thing matters above all else: flexibility. Designs are adapted, components replaced and solutions continuously developed. Standardised components and standard elements help to shorten development times and reliably implement assemblies.

This permits teams to focus on essentials - the further development of their technology and the goal of making tunnel construction more efficient.

Túnel eficiente: ¿cómo funciona?

El equipo TUM Boring - Innovation in Tunneling e.V., con sede en Múnich, se dedica precisamente a responder a esta pregunta. Los estudiantes están desarrollando un nuevo tipo de tuneladora con el objetivo de que la excavación de túneles sea mucho más rápida y eficaz. Esta es la tercera vez que presentan su tecnología al concurso Not-a-Boring Competition de EE.UU.

Con gran éxito: el equipo de Múnich volvió a ganar el título, y por un claro margen.

El proyecto cuenta con el apoyo de norelem. Con componentes estandarizados y elementos normalizados, norelem contribuye a garantizar que los diseños innovadores del equipo puedan aplicarse de forma fiable y eficiente.

Descubrir componentes para la construcción de prototipos

En la construcción de prototipos se requiere una gran variedad de componentes, desde elementos de conexión y soluciones de sujeción hasta elementos de mando. Gracias a la amplia gama de productos norelem, casi todos los requisitos de diseño pueden realizarse de forma flexible.

En línea con nuestro lema: Una pieza para cada propósito. Descubra la gama norelem.

Esto también podría interesarle